RK 96K/R-1560-25

Unpolarized retro-reflective photoelectric sensor

Part no.: 50080484

Icon
Results list: 2 products found
PRK 96M/R-3420-25
Polarized retro-reflective photoelectric sensor
Part no.: 50082066
  • Series: 96
  • Operating principle: Reflection principle
  • Operating range, max.: 0.3 ... 15 m
  • Design: Cubic
Part no.: 50082066
TK 82.2
Reflector
Part no.: 50024127
  • Type of reflector: Reflector
  • Type of fastening: Through-hole mounting
  • Reflective surface, diameter: 79 mm
  • Reflector material: Plastic
Part no.: 50024127
Series 96
Operating principle Reflection principle
Operating range 0.3 ... 15 m (guaranteed operating range)
Operating range limit 0.1 ... 18 m (typical operating range)
Light source LED, Infrared
Supply voltage UB 20 ... 230 V, AC/DC
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Relay, NC contact/NO contact
Switching principle Light switching
Switching frequency 20 Hz
Number of connections 1 Piece(s)
Type of connection Terminal
No. of pins 5 -pin
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -30 ... 55 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip