ROD 108
Laser scanner
| Series | ROD 100 |
| Application | Collision avoidance Completeness check Overhang control |
| Operating range | 0.08 ... 25 m |
| Light source | Laser, Infrared |
| Wavelength | 905 nm |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Angular resolution | 0.2° at 80 Hz |
| Scanning angle | 275 ° |
| Detection range | 0.08 ... 25 m, Diffuse reflection > 90% 7 m at 1.8 % reflection 15 m at 10 % reflection 25 m at 90 % reflection |
| Number of field sets | 16 field triple zones can be configured |
| Systematic error | ± 10 mm |
| Statistical error (1σ) | ≤5 mm (0.08 – 7 m) ≤10 mm (7 – 15 m) ≤6 mm (0.08 – 25 m) for reflectors |
| Protective circuit | Cross circuit protection Overvoltage protection |
| Supply voltage UB | 12 ... 24 V, DC, -10 ... 30 % |
| Number of digital switching inputs | 4 Piece(s) |
| Type | Digital switching input |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching current, type. | 3.5 mA |
| Switching principle | PNP |
| Number of digital switching outputs | 5 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 50 mA |
| Switching voltage | Max. 30 V DC |
| Switching element | Transistor, PNP |
| Function | Warning output |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Function | "Error" signal output |
| Switching element | Transistor, PNP |
| Response time | 12.5 ms, 1 scan |
| Inputs response time | 10 ms |
| Outputs response time | 35 ms |
| Type | USB 2.0 |
| Function | Configuration/parametization Diagnosis |
| Connection | USB 2.0 type C, socket |
| Number of connections | 2 Piece(s) |
| Function | Machine interface Signal IN Signal OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Function | Data interface Ethernet port to PC for device configuration and parameterization |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Dimension (W x H x L) | 80 mm x 80 mm x 85 mm |
| Housing material | Metal Plastic |
| Metal housing | Diecast zinc |
| Lens cover material | Plastic |
| Net weight | 630 g |
| Housing color | Red, RAL 3000 Silver |
| Type of fastening | Mounting plate Through-hole mounting Via optional mounting device |
| Note | For further details on the LED circuit segment assignment, see the operating instructions at www.leuze.com |
| Type of configuration | Software ROD configurator |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Degree of protection | IP 67 |
| Protection class | III |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270990 |
| ECLASS 8.0 | 27270913 |
| ECLASS 9.0 | 27270913 |
| ECLASS 10.0 | 27270913 |
| ECLASS 11.0 | 27270913 |
| ECLASS 12.0 | 27270913 |
| ECLASS 13.0 | 27270913 |
| ECLASS 14.0 | 27270913 |
| ECLASS 15.0 | 27270913 |
| ECLASS 16.0 | 27270913 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |