RS4-COB-24
Configuration and test device
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | RS4 safety laser scanners | 
| Functions | Configuration and test device | 
| Dimension (W x H x L) | 170 mm x 50 mm x 85 mm | 
| Net weight | 350 g | 
| Housing color | White | 
| Customs tariff number | 85389099 | 
| ECLASS 8.0 | 27069190 | 
| ECLASS 9.0 | 27069190 | 
| ETIM 5.0 | EC001578 | 
| ETIM 6.0 | EC001578 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
            