RSL445-M

Safety laser scanner

Part no.: 53800145

Icon Icon Icon Icon Icon Icon
Series RSL 400
Application Mobile danger zone guarding
Mobile side guarding
Stationary access guarding
Stationary danger zone guarding
Special version Measurement data output optimized for vehicle navigation
Functions Data output, configurable
Dynamic contactor monitoring (EDM), selectable
E-stop linkage
Four-field mode
Safe time delay, internal
Start/restart interlock (RES), selectable
Type 3, IEC/EN 61496
SIL 2, IEC 61508
SILCL 2, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
PFHD 9E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 3, EN ISO 13849
Resolution (adjustable) 30/40/50/60/70/150 mm
Minimum adjustable range 50 mm
Number of field pairs, switchable Up to 100
Number of quads, switchable 50
Number of protective functions 2 Piece(s)
Number of independent sensor configurations Up to 10
Diffuse reflection, min. 1.8 %
Operating range 0 ... 4.5 m
Number of field pairs Up to 100
Operating range 0 ... 20 m
Object size 150 mm x 150 mm
Diffuse reflection, min. 10 %
Light source Laser, Infrared
Wavelength 905 nm
Laser class 1, IEC/EN 60825-1:2014
Transmitted-signal shape Pulsed
Repetition frequency 90 kHz
Angular resolution 0.1 °
Scanning angle 270 °
Detection range 0 ... 50 m, Diffuse reflection > 90%
Diffuse reflection 90 %
Distance resolution, radial 1 mm
Distance resolution, lateral 0.1 °
Systematic measurement error Dmeas - Dreal min.: -20 mm
typ.: -10 mm
max.: 0 mm
(Diffuse reflection: 1.8% … retro-reflector
Measurement range: 0.2 … 25 m)
Measurement value noise 10 mm 1 σ
(• Diffuse reflection: 1.8% … 20%
Measurement range: 0 … 9 m
• Diffuse reflection: 20% … retro-reflector
Measurement range: 0 … 25 m)
Laser spot (H x W), 10 m 60 mm x 13 mm
Laser spot (H x W), 20 m 165 mm x 24 mm
Laser spot (H x W), 30 m 265 mm x 40 mm
Laser spot (H x W), 40 m 285 mm x 57 mm
Protective circuit Overvoltage protection
Supply voltage UB 24 V, DC, -30 ... 20 %
Current consumption (without load), max. 700 mA, (use power supply unit with 3 A)
Power consumption, max. 17 W, For 24 V, plus output load
Number of safety-related switching outputs (OSSDs) 4 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 20.8 V
Switching voltage low, max. 2 V
Voltage type DC
Switching element Transistor, PNP
Switching element Transistor, PNP
Switching element Transistor, PNP
Switching element Transistor, PNP
Response time 80 ms, ≥
Type Bluetooth, Ethernet, USB
Function Configuration/parametization
TCP/IP
Connection M12 connector, 4-pin, D-coded
Function Configuration/parametization
Frequency band 2,400 ... 2,483.5 MHz
Radiated transmitting power Max. 4.5 dBm (2.82 mW), class 2
Function Configuration/parametization
Connection USB 2.0 mini-B, socket
Transmission speed, max. 12 Mbit/s
Cable length ≤ 5m
Longer cable lengths are possible using active cables.
Dimension (W x H x L) 140 mm x 149 mm x 140 mm
Housing material Metal
Plastic
Metal housing Diecast zinc
Lens cover material Plastic/PC
Net weight 2,000 g
Housing color Yellow, RAL 1021
Type of fastening Mounting plate
Through-hole mounting
Via optional mounting device
Type of display Alphanumerical display
LED indicator
Number of LEDs 6 Piece(s)
Type of configuration Software Sensor Studio
Operational controls Software Sensor Studio
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III, EN 61140
Approvals TÜV Süd
Test procedure for EMC in accordance with standard DIN 40839-1/3
EN 61496-1
Test procedure for oscillation in accordance with standard EN 60068-2-6
Test procedure for continuous shock in accordance with standard IEC 60068-2-29
US patents US 7,656,917 B
US 7,696,468 B
US 8,520,221 B
US 10,304,307B
Customs tariff number 85365019
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27272705
ECLASS 10.0 27272791
ECLASS 11.0 27272791
ECLASS 12.0 27272791
ECLASS 13.0 27272791
ECLASS 14.0 27272791
ECLASS 15.0 27272791
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - RSL 400 - zip
Configuration/diagnostic software - Setup Sensor Studio V1.1.0 - zip
Configuration/diagnostic software - Setup Safety Device Collection V3.2.5.0 - zip
Software - RSL UDP - zip
User's guide - UDP specification - pdf
Operating instructions - RSL 440/445 - pdf
Operating instructions - Establishing a connection - pdf
Data sheet - pdf
Product brochure - pdf
Quick start - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf