RT 96K/P-1444-800-21

Energetic diffuse sensor

Part no.: 50081177

Icon Icon
Results list: 1 products found
HT49C/4P-TB
Diffuse sensor with background suppression
Part no.: 50134461
  • Series: 49C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50134461
Series 96
Operating principle Diffuse reflection principle
Operating range Guaranteed operating range
Operating range, white 90% 0.02 ... 0.8 m
Operating range, gray 18% 0.06 ... 0.42 m
Operating range, black 6% 0.08 ... 0.29 m
Operating range limit, white 90% 0.02 ... 1.2 m
Operating range limit, gray 18% 0.06 ... 0.95 m
Operating range limit, black 6% 0.08 ... 0.57 m
Operating range limit Typical operating range
Light source LED, Infrared
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 50 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 200 ms
Number of connections 1 Piece(s)
Type of connection Terminal
No. of pins 5 -pin
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
3D-CAD model - zip
Data sheet - pdf