SD4R14-1200

Safety light curtain receiver

Part no.: 67843212

Icon Icon Icon Icon Icon
Results list: 1 products found
MLC510R14-1200
Safety light curtain receiver
Part no.: 68001112
  • Series: MLC 500
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN IEC 61496
Part no.: 68001112
Series SOLID-4
Device type Receiver
Application Finger protection
Function package Basic
Functions Automatic start/restart
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 7.3E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height 1,200 mm
Synchronization Optical between transmitter and receiver
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 110 mA, Without external load
Fuse 2 A semi time-lag
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 17.6 V
Switching voltage low, max. 2.8 V
Switching voltage, type. 22 V
Voltage type DC
Current load, max. 250 mA
Load inductivity 2,000,000 µH
Load capacity 0.22 µF
Residual current, max. 0.02 mA
Residual current, type. 0.005 mA
Voltage drop 1.6 V
Switching principle +24 V switching
Switching element Transistor, PNP
Switching principle +24 V switching
Switching element Transistor, PNP
Response time 26 ms
Restart delay time 100 ms
Number of connections 1 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Permissible conductor cross section, type. 0.25 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 300 Ω
Dimension (W x H x L) 29 mm x 1,275.5 mm x 34.6 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Diecast zinc
Net weight 1,300 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Mounting on Device Column
Via optional mounting device
Type of display 7‑segment display
LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Approvals TÜV NRTL US
c CSA US
Test procedure for oscillation in accordance with standard EN 60068-2-6
Test procedure for shock in accordance with standard EN 60068-2-29
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
3D-CAD model - SD4R14-1200 - zip
EPLAN macro - zip
Operating instructions - pdf
Operating instructions - Application Note Substitute - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - TÜV Süd NRTL US - pdf