SLSS 96M-1080-T2-45

Single light beam safety device transmitter

Part no.: 50025215

Icon Icon Icon Icon
Results list: 1 products found
SLS46CI-40.K28-M12
Single light beam safety device transmitter
Part no.: 50121913
  • Series: 46C
  • Operating range, max.: 0.5 ... 40 m
  • Light source: LED, Infrared
  • Functions: Activation input
Part no.: 50121913
Series 96
Operating principle Throughbeam principle
Device type Transmitter
Special version Activation input
Type 2, IEC/EN 61496
Performance Level (PL) c, EN ISO 13849-1:2008
MTTFd 400 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 2, EN ISO 13849
Operating range 0 ... 50 m (guaranteed operating range)
Operating range limit 0 ... 65 m (typical operating range)
Light source LED, Infrared
Wavelength 880 nm
Transmitted-signal shape Pulsed
LED group 1
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Number of activation inputs 1 Piece(s)
Switching frequency 500 Hz
Response time 1 ms
Number of connections 1 Piece(s)
Function Signal IN
Voltage supply
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Housing color Red
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals TÜV Nord
c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272701
ECLASS 9.0 27272701
ETIM 5.0 EC001831
ETIM 6.0 EC001831
Operating instructions - pdf
EC declaration of conformity - pdf
Certificate - TÜV Nord - pdf
Certificate - ECOLAB - pdf