TG 6
Reflector
Part no.:
50003176
| Special version | Heat resistant |
| Design | Round |
| Mounting dimension, thickness | 5.1 mm |
| Mounting dimension, diameter | 6.9 mm |
| Reflective surface, diameter | 4 mm |
| Reflector material | Glass |
| Material of base material | Plastic |
| Structure, active surface | Triple |
| Net weight | 1 g |
| Type of fastening | Adhesive |
| Ambient temperature, operation | -20 ... 120 °C |
| Customs tariff number | 90029000 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
Data sheet - Dimensioned drawing - pdf