LSER 46B/66,200-S12 S-Ex n
Throughbeam photoelectric sensor receiver
| Series | 46B |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Special version | Ex-protected |
| Operating range | see transmitter |
| Beam path | Divergent |
| Type of light spot geometry | Rectangular |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, Push-pull |
| Switching principle | Dark switching (PNP)/light switching (NPN) |
| Switching frequency | 500 Hz |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 27.5 mm x 87 mm x 54 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Lens cover material | Plastic |
| Net weight | 250 g |
| Type of display | LED |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -30 ... 60 °C |
| Ex device category | 3 |
| Ex-Zone | 2 22 |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | Ex |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ECLASS 16.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |
| UNSPSC 26.08 | 39121528 |