Throughbeam photoelectric sensors
Separate transmitter and receiver opposite one another. High function reserves and large operating ranges.
Overview
Article list
Article list
Product selector
Filter
Results list: 3 products found
Combination product
LSSR 55,300-S12 Ex
Throughbeam photoelectric sensor transmitter
Part no.:
50135419
- Series: 55
- Operating range, max.: 0 ... 8.5 m
- Supply voltage, max.: 10 ... 30 V
LSER 55/66,300-S12 Ex
Throughbeam photoelectric sensor receiver
Part no.:
50135420
- Series: 55
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, Push-pull
Combination product
LSSR 46B,200-S12 S-Ex n
Throughbeam photoelectric sensor transmitter
Part no.:
50111519
- Series: 46B
- Operating range, max.: 0 ... 50 m
- Supply voltage, max.: 10 ... 30 V
LSER 46B/66,200-S12 S-Ex n
Throughbeam photoelectric sensor receiver
Part no.:
50111520
- Series: 46B
- Operating range, max.: 0 ... 50 m
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, Push-pull
Combination product
LS 92/3 SE-L Ex
Throughbeam photoelectric sensor transmitter
Part no.:
50080722
- Series: 92
- Operating range, max.: 0 ... 12 m
- Supply voltage, max.: 5.5 ... 13 V
LS 92/3 E-L Ex
Throughbeam photoelectric sensor receiver
Part no.:
50080721
- Series: 92
- Operating range, max.: 0 ... 12 m
- Supply voltage, max.: 5.5 ... 13 V
Part data of: 05/11/2026