LS 92/3 E-L Ex
Throughbeam photoelectric sensor receiver
Applies to standard order quantities.
| Series | 92 |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Special version | Ex-protected |
| Operating range | see transmitter |
| Supply voltage UB | 5.5 ... 13 V, DC |
| Type | NAMUR |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 20 mm x 85 mm x 42.2 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 140 g |
| Housing color | Black |
| Ambient temperature, operation | -20 ... 50 °C |
| Ex device category | 2 |
| Ex device group | II |
| Permissible surface temperature | T=80 °C |
| Ex-Zone | 1 21 |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | Ex |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ECLASS 16.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |
| UNSPSC 26.08 | 39121528 |