PRK15PP.D1/PX-200-M12

Polarized retro-reflective photoelectric sensor

Part no.: 50155524

Delivery time approx. 25 business days
Icon Icon Icon Icon
Series 15
Operating principle Reflection principle
Application Detection of stretch-wrapped objects
Operating range 0.08 ... 7.5 m (guaranteed operating range), With reflector TK(S) 100x100
Operating range limit 0.06 ... 9 m (typical operating range), With reflector TK(S) 100x100
Light source Power PinPoint® LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Light spot size [at sensor distance] 10 mm [400 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.14 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 42.7 mm x 30 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 22 g
Housing color Black
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Recommended tightening torque for M4 fastening 1.4 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls 270° potentiometer
Function of the operational control Sensitivity adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf