Retro-reflective photoelectric sensors
With reflection principle: Transmitter and receiver in the same housing, opposing reflector.
Overview
Article list
Article list
Product selector
Filter
Results list: 689 products found
PRK5BPP.H1/2X-200-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50157144
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.1X/4-200-M8.3
Polarized retro-reflective photoelectric sensor
Part no.:
50155803
- Series: 5B
- Operating range, max.: 0.02 ... 6 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK25CL1.1/4P-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155648
- Series: 25C
- Operating range, max.: 0.2 ... 20 m
- Design: Cubic
- Light source: Laser, Red
PRK5B/4X-200-M8.P1
Polarized retro-reflective photoelectric sensor
Part no.:
50155632
- Series: 5B
- Operating range, max.: 0.04 ... 1.25 m
- Design: Cubic
- Light source: LED, Red
PRK15PP.D1/PX-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155524
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK15PP.D1/4X-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155523
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK15PP.D/4X-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155522
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK15PP.D/4X-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155521
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK15PP/4X-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155520
- Series: 15
- Operating range, max.: 0.05 ... 10 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
SET PRK3C.A3/4T-200-M12+BTU200MVKT
Polarized retro-reflective photoelectric sensor set
Part no.:
50155517
- Series: 3C
- Operating range, max.: 0 ... 4 m
- Design: Cubic
- Light source: LED, Red
PRK5BPP.H1/4X-200-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50155477
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/4
Polarized retro-reflective photoelectric sensor
Part no.:
50155476
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
Part data of: 20/09/2026