Optimized for reflective objects
Reliable detection of foil-wrapped, strongly scattering objects, operating ranges up to 16 m, sensitivity adjustable for the detection of transparent packages.
Overview
Article list
Article list
Product selector
Filter
Results list: 101 products found
PRK15PP.D1/PX-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155524
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Light source: Power PinPoint® LED, Red
- Switching output: Transistor, PNP
PRK15PP.D1/4X-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155523
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Light source: Power PinPoint® LED, Red
- Switching output: Transistor, PNP
PRK15PP.D/4X-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155522
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Light source: Power PinPoint® LED, Red
- Switching output: Transistor, PNP
PRK15PP.D/4X-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155521
- Series: 15
- Operating range, max.: 0.08 ... 7.5 m
- Light source: Power PinPoint® LED, Red
- Switching output: Transistor, PNP
SET PRK3C.A3/4T-200-M12+BTU200MVKT
Polarized retro-reflective photoelectric sensor set
Part no.:
50155517
- Series: 3C
- Operating range, max.: 0 ... 4 m
- Light source: LED, Red
- Switching output: Transistor, PNP
PRK25C.D/4P-2500-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50151338
- Series: 25C
- Operating range, max.: 0.05 ... 8 m
- Light source: LED, Red
- Switching output: Transistor, PNP
PRK33CPP.D1/LG-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50150364
- Series: 33C
- Operating range, max.: 0.08 ... 8.5 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull, Transistor, Push-pull
PRK33CPP.D/LG-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50150363
- Series: 33C
- Operating range, max.: 0.08 ... 8.5 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull, Transistor, Push-pull
PRK35CPP.D1/LG-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50150335
- Series: 35C
- Operating range, max.: 0.08 ... 8.5 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull, Transistor, Push-pull
PRK35CPP.D1/LG
Polarized retro-reflective photoelectric sensor
Part no.:
50150334
- Series: 35C
- Operating range, max.: 0.08 ... 8.5 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull, Transistor, Push-pull
PRK35CPP.D1/LG-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50150333
- Series: 35C
- Operating range, max.: 0.08 ... 8.5 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull, Transistor, Push-pull
PRK35CPP.D/LG-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50150332
- Series: 35C
- Operating range, max.: 0.08 ... 8.5 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull, Transistor, Push-pull
Part data of: 20/09/2026