ISS 218MM.2/LX-8E0-S12

Inductive switch

Part no.: 50151547

Delivery time approx. 10 business days
Icon Icon Icon Icon
Series 218
type. operating range limit Sn 8 mm
Operating range Sa 0 ... 6.48 mm
MTTF 3,945 years
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 36 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, ≤
Switching hysteresis 20 %, Programmable via IO-Link: Standard or enhanced
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.1 mA
Voltage drop ≤ 2.5 V at 200 mA
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 1,800 Hz
Type IO-Link
COM mode COM2
Profile Common Profile
Min. cycle time COM2 = 10,4 ms
Specification V1.1
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Tightening torque per thread section 25 Nm (consistent, without variation over the distance)
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 18 mm x 54 mm
Thread size M18 x 1 mm
Type of installation Embedded/flush
Housing material Metal
Metal housing Nickel-plated brass
Sensing face material Plastic, Polyester
Net weight 57.4 g
Housing color Gray
Silver
Type of fastening Mounting thread
Standard measuring plate 36 x 36 mm², Fe360
Type of display LED
Number of LEDs 4 Piece(s)
Ambient temperature, operation -40 ... 70 °C
Ambient temperature, storage -40 ... 80 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 0.5
Stainless steel 0.8
Copper 0.3
Brass 0.5
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
IODD - V 1.1 - zip