IO-Link sensors
The IO-Link sensors offer additional diagnostic and parameterization options and thus help to increase an application’s transparency. Such data forms the basis for condition monitoring and predictive maintenance.
Overview
Article list
Article list
Product selector
Filter
Results list: 3 products found
ISS 218MM.2/LX-8E0-S12
Inductive switch
Part no.:
50151547
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Length: 54 mm
ISS 212MM.2/LX-4E0-S12
Inductive switch
Part no.:
50151546
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 4 mm
- Length: 50 mm
ISS 208MM.2/L-2E0-S8.3
Inductive switch
Part no.:
50151545
- Series: 208
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
- Length: 40 mm
Part data of: 20/09/2026