PRK 96M/P-2838-28 Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50109523
Delivery time approx. 25 business days
| Series | 96 |
| Operating principle | Reflection principle |
| Special version | Ex-protected |
| Operating range | 0.1 ... 7 m, Guaranteed operating range |
| Operating range limit | 0.1 ... 8.5 m |
| Operating range limit | Typical operating range |
| Light source | LED, Red |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light/dark switchable |
| Switching frequency | 1,000 Hz |
| Type of connection | Terminal |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 39 mm x 96 mm x 87.7 mm |
| Housing material | Metal (housing part used contains perfluorobutanesulfonic acid (PFBS)) |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Type of display | LED |
| Operational controls | 270° potentiometer |
| Ambient temperature, operation | -20 ... 50 °C |
| Ex device category | 3 |
| Ex-Zone | 2 22 |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Approvals | Ex |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270902 |
| ECLASS 8.0 | 27270902 |
| ECLASS 9.0 | 27270902 |
| ECLASS 10.0 | 27270902 |
| ECLASS 11.0 | 27270902 |
| ECLASS 12.0 | 27270902 |
| ECLASS 13.0 | 27270902 |
| ECLASS 14.0 | 27270902 |
| ECLASS 15.0 | 27270902 |
| ETIM 5.0 | EC002717 |
| ETIM 6.0 | EC002717 |
| ETIM 7.0 | EC002717 |
| ETIM 8.0 | EC002717 |
| ETIM 9.0 | EC002717 |
| ETIM 10.0 | EC002717 |