Retro-reflective photoelectric sensors
o Transmitter and receiver in the same housing, opposing reflector
Overview
Article list
Article list
Product selector
Filter
Results list: 6 products found
PRK 55/6.42-S8 Ex
Polarized retro-reflective photoelectric sensor
Part no.:
50119364
- Series: 55
- Operating range, max.: 0 ... 3 m
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, Push-pull
PRK 55/6D.42-S8.3 Ex
Polarized retro-reflective photoelectric sensor
Part no.:
50115207
- Series: 55
- Operating range, max.: 0 ... 3 m
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, Push-pull
IPRK 46B/4,200-S12 S-Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50108945
- Series: 46B
- Operating range, max.: 0.05 ... 15 m
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, PNP
PRK 46B/66.01,200-S12 S-Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50108593
- Series: 46B
- Operating range, max.: 0.05 ... 15 m
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, Push-pull
PRK 46B/66,200-S12 S-Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50108591
- Series: 46B
- Operating range, max.: 0.05 ... 15 m
- Supply voltage, max.: 10 ... 30 V
- Switching output: Transistor, Push-pull
PRK 92/3 L Ex
Polarized retro-reflective photoelectric sensor
Part no.:
50080723
- Series: 92
- Operating range, max.: 0.2 ... 5 m
- Supply voltage, max.: 5.5 ... 13 V
Part data of: 11/10/2026