Optimized for transparent objects
Reliable detection of highly transparent objects, operating ranges up to 6 m, contamination compensation through integrated tracking.
Overview
Article list
Article list
Product selector
Filter
Results list: 184 products found
PRK3C.TT3/2T
Polarized retro-reflective photoelectric sensor
Part no.:
50157292
- Series: 3C
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red
- Voltage type: DC
SET PRK3C.T3/4P-M8+MTKS14x23
Polarized retro-reflective photoelectric sensor set
Part no.:
50153707
- Series: 3C
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red, LED, Red
- Voltage type: DC
SET PRK3C.T3/4P-M8+MTKS50x50.1
Polarized retro-reflective photoelectric sensor set
Part no.:
50153458
- Series: 3C
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red, LED, Red
- Voltage type: DC
PRK25C.XA2/P4-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50152211
- Series: 25C
- Operating range, max.: 0 ... 5 m
- Light source: LED, Red
- Voltage type: DC
PRK53CL1.A3/LG-5000
Polarized retro-reflective photoelectric sensor
Part no.:
50152111
- Series: 53C
- Operating range, max.: 0 ... 4 m
- Light source: Laser, Red, Laser, Red
- Voltage type: DC
PRK53C.T3/LT-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50151484
- Series: 53C
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red
- Voltage type: DC
PRK55C.A3/LG-5000
Polarized retro-reflective photoelectric sensor
Part no.:
50150780
- Series: 55C
- Operating range, max.: 0 ... 4 m
- Light source: LED, Red, LED, Red
- Voltage type: DC
PRK53CL1.T3/LT-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50150673
- Series: 53C
- Operating range, max.: 0 ... 0.4 m
- Light source: Laser, Red
- Voltage type: DC
PRK53CL1.A3/LT-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50150672
- Series: 53C
- Operating range, max.: 0 ... 4 m
- Light source: Laser, Red, Laser, Red
- Voltage type: DC
PRK3C.T3/PT-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50150598
- Series: 3C
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red
- Voltage type: DC
PRK33CPP.TT3/LT-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50150360
- Series: 33C
- Operating range, max.: 0 ... 3 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Voltage type: DC
PRK33CPP.TT3/LG-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50150359
- Series: 33C
- Operating range, max.: 0 ... 3 m
- Light source: Power PinPoint® LED, Red, Power PinPoint® LED, Red
- Voltage type: DC
Part data of: 05/11/2026