Optimiert für unregelmäßige Objekte, Paletten und Polybags

With a light band of up to 60 mm, the RK46C uses the reflection principle to reliably detect irregular and flat objects as well as undefined leading edges. The resolution can be adjusted via various teach levels.
PPIC_RK46C_M12_R_15cm_300dpi_1400x400_grey50

Reliable detection of irregular objects

Optical sensors with a light-band are adapted to applications where the object’s shape is not defined – i.e. variable.

While sensors with a single light beam reach their limits with perforated or irregular objects, the RK46C’s light-band enables continuous detection of the object and clean pinpointing of the leading edge – even with very flat objects (e.g. polybags). 

With its closed light-band, the RK46C is a much simpler and more cost-effective solution than classic light curtains.

For detection with the RK46C, an interruption at any point in the light-band is sufficient to reliably detect objects at different heights, e.g. pallets or ‘bulky’ envelopes in the online mail order industry (‘polybags’). The sensors with 25 mm or 50 mm light-band are handled in the same way as a retro-reflective photoelectric sensor with teach button and are very easy to use.

The CSR 780 retro-reflective light curtain with its higher resolution and two measuring field lengths is used for smaller objects. 

Advantages for you

  • Universal, reliable detection and increased functional reliability even with irregular, interrupted and reflective surfaces
  • Continuous detection of objects with different sizes and shapes from the leading to the trailing edge in one sensor thanks to two teach levels
  • Fast alignment thanks to clearly visible light beam

Applications

APIC_PA_SR46C_pallet_sensor_oktabin_wl_15cm_300dpi_700x500px

Detection of pallets

Requirement:
All types of pallets must be reliably detected over the entire length. Defective pallets or openings on pallets must also be permitted.

Solution:
The RK 46C retro-reflective photoelectric sensors also reliably detect objects with irregular shapes and openings. For this purpose, the devices use a powerful, 60 mm wide light-band.

APIC_IL_SR46C_Detection-of-polybags-conveyor-belt_wl_15cm_300dpi_700x500px

Detection of polybags

Requirement:
Polybags must be reliably detected along their entire length at a speed of up to 2.5 m/s on a belt conveyor.

Solution:
The RK 46C series retro-reflective photoelectric sensors reliably detect objects as small as 3 mm on a belt conveyor system. For this purpose, the devices use a 25 mm wide, powerful light-band. Due to the switching frequency of 250 Hz, the RK 46C detects objects even at high conveyor speeds.

Technical features

RK46C.DL3RK46C.DXL3CSR 780
Operating range0.55–1.5 m0.4–2/4 m0–0.7 m
Measurement field length25 mm40–60 mm96/432 mm
Minimum size3 mm2/8 mm1 mm
Outputs (2 each)PNP, NPN or push-pull, IO-LinkPNP, NPN or push-pull, IO-Link2/1 push-pull or 1 warning
ConnectionM12, cableM12, cableM12
Dimensions (WxLxH)20.5 x 76.3 x 44 mm20.5 x 76.3 x 44 mm34.2 x 181.8 x 28.6mm
Protection classIP67, IP69kIP67, IP69kIP 65
Response time2 ms2 ms2 ms
Light sourceRed light (LED)Red light (LED)Infrared
Typical areas of applicationPolybags, mailing bags, panelsMeshed containers, pallets, collapsible containers, perforated surfacesEjection, panels