Standard models (LED and laser)
Reliable detection even with reflective objects, operating ranges up to 24 m, highly accurate positioning through extremely small laser light spot.
Overview
Article list
Article list
Product selector
Filter
Results list: 481 products found
PRK5BPP.H1/2X-200-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50157144
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.1X/4-200-M8.3
Polarized retro-reflective photoelectric sensor
Part no.:
50155803
- Series: 5B
- Operating range, max.: 0.02 ... 6 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK25CL1.1/4P-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155648
- Series: 25C
- Operating range, max.: 0.2 ... 20 m
- Design: Cubic
- Light source: Laser, Red
PRK5B/4X-200-M8.P1
Polarized retro-reflective photoelectric sensor
Part no.:
50155632
- Series: 5B
- Operating range, max.: 0.04 ... 1.25 m
- Design: Cubic
- Light source: LED, Red
PRK15PP/4X-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155520
- Series: 15
- Operating range, max.: 0.05 ... 10 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/4X-200-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50155477
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/4
Polarized retro-reflective photoelectric sensor
Part no.:
50155476
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/2X-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50155475
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/4X-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50155474
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/PX-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50155473
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/4X-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50155472
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
PRK5BPP.H1/2
Polarized retro-reflective photoelectric sensor
Part no.:
50155471
- Series: 5B
- Operating range, max.: 0.03 ... 4.5 m
- Design: Cubic
- Light source: Power PinPoint® LED, Red
Part data of: 05/11/2026