AC/DC sensors
10-320V AC/DC 2-wire sensors. Ideal for series connections.
Overview
Article list
Article list
Product selector
Filter
Results list: 6 products found
IS 230MM/1NO.3-15N
Inductive switch
Part no.:
50128154
- Series: 230
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 15 mm
- Length: 50 mm
IS 230MM/1NC.3-15N
Inductive switch
Part no.:
50128153
- Series: 230
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 15 mm
- Length: 50 mm
IS 218MM/1NO.3-5E0
Inductive switch
Part no.:
50128152
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 5 mm
- Length: 50 mm
IS 218MM/1NC.3-5E0
Inductive switch
Part no.:
50128151
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 5 mm
- Length: 50 mm
IS 212MM/1NO.3-2E0
Inductive switch
Part no.:
50128150
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 2 mm
- Length: 52 mm
IS 212MM/1NC.3-2E0
Inductive switch
Part no.:
50128149
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 2 mm
- Length: 52 mm
Part data of: 05/11/2026