Fiber optics
The flexible fiber optics with various head shapes can be integrated in nearly any system design. The detection range is dependent on the fiber optics and amplifiers used. Fiber optics can be used with the throughbeam principle or with scanning function. As a fiber array with multiple light beams, they can be used to detect especially small objects. Depending on other requirements, e.g. the environment, fiber optics made of plastic or glass are available.
Overview
Article list
Article list
Product selector
Filter
Results list: 100 products found
Combination product
GF-ETB-SS-630-SM
Glass fiber optics type diffuse reflective
Part no.:
50153815
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Diffuse reflection principle
- Fiber length: 3,000 mm
- Fiber sheathing material: Stainless steel (SUS303)
Combination product
GF-ETB-SS-610-SM
Glass fiber optics type diffuse reflective
Part no.:
50153814
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Diffuse reflection principle
- Fiber length: 1,000 mm
- Fiber sheathing material: Stainless steel
Combination product
GF-ETB-SS-605-SM
Glass fiber optics type diffuse reflective
Part no.:
50153813
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Diffuse reflection principle
- Fiber length: 500 mm
- Fiber sheathing material: Stainless steel
Combination product
GF-ETB-SS-310-SM
Glass fiber optics type diffuse reflective
Part no.:
50153812
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Diffuse reflection principle
- Fiber length: 1,000 mm
- Fiber sheathing material: Stainless steel
Combination product
GF-LB-SS-430-SM
Glass fiber optics type diffuse reflective
Part no.:
50153811
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Throughbeam principle
- Fiber length: 3,000 mm
- Fiber sheathing material: Stainless steel
Combination product
GF-LB-SS-410-SM
Glass fiber optics type diffuse reflective
Part no.:
50153810
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Throughbeam principle
- Fiber length: 1,000 mm
- Fiber sheathing material: Stainless steel
Combination product
GF-LB-SS-405-SM
Glass fiber optics type diffuse reflective
Part no.:
50153809
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Throughbeam principle
- Fiber length: 500 mm
- Fiber sheathing material: Stainless steel
Combination product
KF-L-100MLF-02
Plastic fiber optics for throughbeam operation
Part no.:
50152665
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Throughbeam principle
- Fiber length: 210 mm
- Fiber sheathing material: PE
Combination product
KF-LY-77TZ-30
Plastic fiber optics for throughbeam operation
Part no.:
50151112
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Throughbeam principle
- Fiber length: 3,000 mm
- Fiber sheathing material: PE
Combination product
KF-ET-650
Plastic fiber optics type diffuse reflective
Part no.:
50150211
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Diffuse reflection principle
- Fiber length: 5,000 mm
- Fiber sheathing material: PE
Combination product
GF-ETM-SS-402-IM
Glass fiber optics type diffuse reflective
Part no.:
50149673
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Diffuse reflection principle
- Fiber length: 200 mm
- Fiber sheathing material: Stainless steel
Combination product
GF-LB-SS-820-SF
Glass fiber optics for throughbeam operation
Part no.:
50142353
- Type of fiber optics: Glass fiber optics (GF)
- Operating principle: Throughbeam principle
- Fiber length: 2,000 mm
- Fiber sheathing material: Stainless steel
Part data of: 11/10/2026