Plastic fiber optics
Plastic fiber optics are suitable for universal applications with low space requirements for object detection with varying light emission.
Overview
Article list
Article list
Product selector
Filter
Results list: 58 products found
Combination product
KF-L-100MLF-02
Plastic fiber optics for throughbeam operation
Part no.:
50152665
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Throughbeam principle
- Fiber length: 210 mm
- Fiber sheathing material: PE
Combination product
KF-LY-77TZ-30
Plastic fiber optics for throughbeam operation
Part no.:
50151112
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Throughbeam principle
- Fiber length: 3,000 mm
- Fiber sheathing material: PE
Combination product
Combination product
Combination product
KFX-L-10MLD-20
Plastic fiber optics for throughbeam operation
Part no.:
50141253
- Type of fiber optics: Plastic fiber optics with bend protection (KFX)
- Operating principle: Throughbeam principle
- Fiber length: 2,000 mm
- Fiber sheathing material: PE
Combination product
KF-ETW-FU44-20
Plastic fiber optics type diffuse reflective
Part no.:
50138102
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Diffuse reflection principle
- Fiber length: 2,000 mm
- Fiber sheathing material: PE
Combination product
Combination product
Combination product
KF-ETW-FU31-20
Plastic fiber optics type diffuse reflective
Part no.:
50132817
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Diffuse reflection principle
- Fiber length: 2,000 mm
- Fiber sheathing material: PE
Combination product
Combination product
KF-ETC-420
Plastic fiber optics type diffuse reflective
Part no.:
50132149
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Diffuse reflection principle
- Fiber length: 2,000 mm
- Fiber sheathing material: PE
Combination product
KF-LH-320-D
Plastic fiber optics for throughbeam operation
Part no.:
50126967
- Type of fiber optics: Plastic fiber optics (KF)
- Operating principle: Throughbeam principle
- Fiber length: 2,000 mm
- Fiber sheathing material: PE
Part data of: 27/08/2026