MLD-UDC
The MLD-UDC combinations consist of MLD 500 multiple light beam safety devices and UDC device columns. The MLD units are preinstalled in the device columns. This ensures efficient set-up and fast commissioning. The free-standing device columns are mounted on the ground. The spring elements in the foot of the columns absorb mechanical impacts and reset the columns automatically to their initial position, making alignment and repair work unnecessary.
Overview
Article list
Article list
Product selector
Filter
Results list: 35 products found
MLD330-RT2M-UDC-1600-S2
Safety sensor/transceiver set
Part no.:
426545
- Operating range, max.: 0.5 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Contactor monitoring (EDM), selectable, Alternativ...
- Integrated laser alignment aid: No
Combination product
MLD510-R2-UDC-1000-S2-P
Safety sensor/receiver set
Part no.:
426379
- Number of beams: 2 Piece(s)
- Functions: Contactor monitoring (EDM), selectable, Start/rest...
MLD500-T2-UDC-1000-S2-P
Safety sensor/transmitter set
Part no.:
426345
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 2 Piece(s)
- Integrated laser alignment aid: No
Combination product
MLD510-R2L-UDC-1000-S2
Safety sensor/receiver set
Part no.:
426415
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
MLD500-T2L-UDC-1000-S2
Safety sensor/transmitter set
Part no.:
426306
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 2 Piece(s)
- Integrated laser alignment aid: Yes
Combination product
MLD510-R3-UDC-1300-S2-P
Safety sensor/receiver set
Part no.:
426435
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
MLD500-T3-UDC-1300-S2-P
Safety sensor/transmitter set
Part no.:
426354
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 3 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-R3L-UDC-1300-S2
Safety sensor/receiver set
Part no.:
426281
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
MLD500-T3L-UDC-1300-S2
Safety sensor/transmitter set
Part no.:
426280
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 3 Piece(s)
- Integrated laser alignment aid: Yes
Combination product
MLD510-R4L-UDC-1600-S2
Safety sensor/receiver set
Part no.:
426554
- Number of beams: 4 Piece(s)
- Functions: Automatic restart
MLD500-T4L-UDC-1600-S2
Safety sensor/transmitter set
Part no.:
426553
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 4 Piece(s)
- Integrated laser alignment aid: Yes
MLD510-RT2-UDC-1000-S2
Safety sensor/transceiver set
Part no.:
426287
- Operating range, max.: 0.5 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated laser alignment aid: No
MLD510-RT2-UDC-1300-S2
Safety sensor/transceiver set
Part no.:
426428
- Operating range, max.: 0.5 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
- Integrated laser alignment aid: No
MLD510-RT3-UDC-1300-S2
Safety sensor/transceiver set
Part no.:
426446
- Operating range, max.: 0.5 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Contact...
- Integrated laser alignment aid: No
Combination product
MLD510-XR2L/A-UDC-1000-S2
Safety sensor/receiver set
Part no.:
66900102
- Number of beams: 2 Piece(s)
- Functions: Contactor monitoring (EDM), selectable, Start/rest...
MLD500-XT2L/A-UDC-1000-S2
Safety sensor/transmitter set
Part no.:
66900101
- Operating range, max.: 20 ... 70 m
- Number of beams: 2 Piece(s)
- Integrated laser alignment aid: Yes
Combination product
MLD510-XR3L-UDC-1140-S2
Safety sensor/receiver set
Part no.:
426599
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
MLD500-XT3L-UDC-1140-S2
Safety sensor/transmitter set
Part no.:
426598
- Operating range, max.: 20 ... 70 m
- Number of beams: 3 Piece(s)
- Integrated laser alignment aid: Yes
Combination product
MLD520-R2L-UDC-900-S2
Safety sensor/receiver set
Part no.:
426302
- Number of beams: 2 Piece(s)
- Functions: Contactor monitoring (EDM), selectable, Configurat...
MLD500-T2L-UDC-900-S2
Safety sensor/transmitter set
Part no.:
426303
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 2 Piece(s)
- Integrated laser alignment aid: Yes
Part data of: 05/11/2026