Getränkeabfüllung in einer automatisierten Verpackungs- und Abfüllanlage

Sensor solutions for beverage filling

Beverage filling systems fill glass bottles, cans and PET containers in highly automated processes and at an impressive speed. In addition to high throughput, reliability and maximum system availability are key factors for an efficient production process. As the market leader in sensor technology for beverage filling, we offer customized solutions for all applications along the process chain – from filling, through labeling and packaging, to palletizing and shipping.

Beverage filling places the highest demands on the sensor technology used. A wide variety of container types must be reliably detected and processed. This requires specially optimized sensor solutions with very short response times that can reliably detect transparent objects and reliably distinguish between filled and empty containers.


Sensors along the filling process

A variety of optimally tailored sensor solutions are available to meet the diverse requirements of beverage filling. Reliable detection of transparent media depends in particular on a high level of detection accuracy. An integrated tracking function compensates for potential contamination of the optics, thereby contributing to higher system availability.

Our sensor solutions are used throughout the entire filling process – from the filling process through bottle transport and quality assurance to safety applications. The following diagram provides an overview of the individual process steps. 

Click on the numbered applications to learn more about the respective sensor solutions.


Application areas in beverage filling

The entire filling process involves a wide variety of sensor applications, which can be categorized into the areas of filling, bottle transport, quality assurance, and safety.


Case studies from the beverage industry


Jetzt Kontakt aufnehmen

Do you have a specific application in mind? Let’s talk about it.

Whether it’s filling, capping, or conveying – we’ll support you with the right sensor technology and safety solutions for your beverage filling.


Applications in beverage filling

Reflexionslichtschranke PRK18 für transparent und Temperartuschwankungen an Streckblasmaschinen

Detection of PET preform blanks 

Requirement:

PET bottles are blown from preforms in filling systems for plastic bottles. For this purpose, the transparent preform must be detected on the feed to the stretch blow molding machine. 

Solution:

The retro-reflective photoelectric sensors of the 25C, 55C and 18B series with autocollimation reliably detect transparent objects. They are ideally suited for detection tasks on stretch blow molding machines and compensate for temperature fluctuations and contamination.

> Learn more about retro-reflective photoelectric sensors

Reflexionslichtschranke PRK18 für transparent Rohlingerkennung an PETModul

Detection of PET bottles

Requirement:

After the blank (preform) has been heated and blown into the mold, the now very thin and highly transparent PET bottle must be detected by the sensor with an extremely high level of reliability. This is the only way to ensure fault-free operation of the stretch blow molding machine.

Solution:

The 55C and 18B series retro-reflective photoelectric sensors with polarization filter are specially developed for the detection of highly transparent bottles. Temperature and contamination compensation offsets environmental influences. In this way, the sensors enable the machine to be operated over long periods without unplanned maintenance stoppages.

> Learn more about retro-reflective photoelectric sensors

Lichttaster mit V-Optik HT55 für Flaschenerkennung im Füllstern

Bottle detection in transfer star

Requirement:

Bottle filling is characterized by very high speeds. To ensure a smooth process, it must be ensured before filling that all positions of the transfer star are occupied by bottles.

Solution:

The HT 55C.V diffuse sensor with background suppression reliably detects bottles during the filling process and does so without reflectors. ECOLAB certification and the enhanced Leuze cleaning agent long-term test CleanProof+ ensure the functionality of the sensor in wet areas and during intensive cleaning processes.

Füllstandserkennung in Behältern mit Lichtschranke LS55H2O

Fill level detection when filling

Requirement:

Water is filled into containers in a filling machine. The fill level must be exactly the same in all containers – underfilling should be prevented.

Solution:

The LS / LE55CI.H2O throughbeam photoelectric sensors are developed for the detection of aqueous liquids and for fill-level monitoring. The transmitter and receiver system of the stainless steel 55C series in wash-down design has a high radiation capacity and is also used with non-transparent containers and containers with plastic labels.


Applications in bottle transport

Reflexionslichtschranke für hohe Reichweite PRK46 zur Überstandskontrolle an Flaschenzuführung von Waschmaschine

Overhang detection at the bottle washer

Requirement:

Reusable bottles are conveyed via mass transport to the bottle cleaning machine, where they are separated into aisles. They are then automatically inserted into the cleaning cells via a gripper system. Sensors are used to detect potential collisions or “bouncing” bottles.

Solution:

The 46C series reflective photoelectric sensors, in a plastic housing with protection class IP 69K, are designed with a high function reserve for this application. The special light spot shape reacts only to bottles, not to splashes, thus ensuring high availability.

> Learn more about retro-reflective photoelectric sensors

Lichtschranke LS55 zur transparenten  Leerflaschenerkennung im Transport

Distinguishing between filled bottles

Requirement:

After the filling process, empty bottles must be detected in order to recognize leaks in PET or glass bottles. This becomes particularly challenging when a clear liquid is in a non-transparent container.

Solution:

The LS / LE 55CI.H2O throughbeam photoelectric sensor is developed with an optimum wavelength for detecting aqueous liquids in transparent or opaque containers. During the filling process, the cleaning and environmental requirements are high, which is why the sensors are designed in stainless steel housings with protection class IP 69K.

Reflexionslichtschranke PRK 55 für Transparent mit  fokussiertem Lichtfleck für exakte Position im Flaschentransport

Bottle detection during transport

Requirement:

For the subsequent filling process, the bottles must be spaced apart to prevent them from colliding and thus causing noise pollution. In the transport line there are short conveyor sections where sensors detect the position of the transparent bottles.

Solution:

The 18B and 55C series retro-reflective photoelectric sensors feature a focused light spot and autocollimation (to detect small signal differences) for long-term fault-free operation.

> Learn more about retro-reflective photoelectric sensors

Ultraschalltaster HTU zur Massenstromüberwachung im Flaschentransport

Fill level detection in mass flow

Requirement:

Containers are transported in mass flow on conveyor belts to the next station. For a continuous flow, the fill level must be monitored. To reliably detect different container sizes and shapes, a sensor with a large detection range is required.

Solution:

The robust and insensitive HTU 318 and HTU 418 ultrasonic sensors in metal or plastic housings with a large detection lobe and one or two switching points that can be set independently via IO-Link are ideally suited for changing container formats or colors.

Lichtvorhang CML-V zur Lückenerkennung im Massenstrom von Dosen

Position detection in mass flow

Requirement:

To detect disruptions in the mass flow, a uniform profile of the surfaces can be created from above. Gaps, for example caused by fallen cans, must be reliably detected.

Solution:

The CML 700 light curtain in V-configuration is developed for measuring moving objects that pass and detects interferences across the entire measurement width. As defects do not reflect light from the transmitter to the receiver, the sensor detects them immediately. Various interfaces are available.

Induktivsensor IS zur Gassenkontrolle mit Bügel bei Gebindebildung von Flaschen und Dosen

Aisle control during package formation

Requirement:

To ensure proper aisle control in the feed to the package formation area, gaps must be avoided. To this end, the containers are lined up in aisles and held back at appropriate points. Any gaps that occur must be detected and corrected via the conveyor control system. 

Solution: 

A simple solution is provided by mechanical brackets combined with sensors for end-position detection. The final position can be detected by an IS D18 or IS 218 inductive sensor in metal or stainless steel housings, via metal arms on the plastic brackets.

Reflexionslichtschranke PRK55EX für explosionsgefährliche Bereiche in Abfüllanlagen

Position control in potentially explosive environments

Requirement:

When filling potentially explosive materials, such as highly volatile substances or dusts, specially protected sensors must be used. Optical sensors need ATEX certification in hazardous areas.

Solution:

The 55 Ex series retro-reflective photoelectric sensor in combination with a reflector is a reliable solution for position detection in potentially explosive zones. 55 Ex series sensors are suitable for Ex-zone 2 (gas) or 22 (dust) environments.


Quality control applications

Lichttaster HT3 zur Deckel- und Kronkorkenerkennung an Verschlusseinheit

Presence control of bottle caps

Requirement:

After the filling process, the bottles are automatically sealed with screw caps or crown caps. For a continuous production process, the presence of the bottle caps in the feeder must be checked. A reflector cannot always be attached here.

Solution:

Presence detection can be achieved using the 3C retro-reflective photoelectric sensors. If no reflector can be attached, an HT 3C.HL diffuse sensor with a long light spot is suitable for interrupted and irregular objects. For the detection of crown caps, an IS 200 series inductive sensor can be used alternatively.

Gabelsenor GS zur Kleinteilerkennung an Verschliessmaschine

Cover feed

Requirement:

In filling and sealing machines, individual bottle caps in the cover feed must be reliably detected on their way to the capping machine.

Solution:

The GS 04B and GS 08B fork photoelectric sensors are ideal for detecting small parts. As the transmitter and receiver are located in one device, the compact solution can be integrated easily and without alignment work. The sensors are positioned horizontally to the feed, so each cap interrupts the light beam.

Vision Sensor IVS zur Prüfung des korrekten Deckelsitzes nach Verschluss

Bottle cap control

Requirement:

After the bottles have been sealed, the fit of the cap is checked at a test station. Only correctly fitted caps ensure a proper sealing of the bottle.

Solution:

With its extensive tool set, the IVS 1000i Simple Vision sensor can determine whether the bottle cap is sealed correctly. A user-friendly, graphical interface ensures fast setup and smooth operation of the sensor.

> Learn more about Vision sensors

Triggerlichtschranke PRK mit Laser und kurzer Ansprechzeit für präzise Inspektion

Detection of positions

Requirement:

In the fast processes of beverage filling, it is important to detect containers as precisely as possible. In inspection machines, the camera must be triggered with precise positioning. This requires sensors with short response times and focused, aligned light spots.

Solution:

Retro-reflective photoelectric sensors with laser light from the 3CL series in plastic housings or the 55CL and 18B series in metal housings enable precise triggering with a very small grid.


Applications in occupational safety

Sicherheitslichtvorhang MLC-IP für Gefahrstellenabsicherung an Flaschenwaschmaschine

Guarding of points of operation during bottle cleaning

Requirement:

Machine openings ensure good accessibility to the system. The points of operation must be secured with optical protective devices during operation. This applies even in harsh environments, such as bottle cleaning machines.

Solution:

The MLC 500 safety light curtains are a flexible solution for guarding machine openings. They are available with a resolution from 14 mm and in protective field lengths up to 3,000 mm. For demanding environments, the models with protection class IP 69K in an encapsulated protection tube are suitable.

> Learn more about safety light curtains

Sicherheitsnäherungssensoren MC zur Klappenüberwachung an Maschinen

Monitoring of doors and flaps

Requirement:

Doors or flaps are often required on machines, for example to change consumables or to clean the machine. These must be closed during operation. To prevent hazards, the closing state must be monitored in terms of safety.

Solution:

The magnetically coded MC 300 safety proximity sensors monitor doors and flaps. Their enclosed design and contact-free function makes them ideal for use in harsh and damp environments. The devices are also easy to integrate thanks to their cubic and cylindrical designs.

> Lean more about safety proximity sensors

Sicherheitssensor MLC-IP an Zugang Fasswaschanlage

Safeguarding points of operation

Requirement:

In a cleaning system for barrels and kegs, there are access points for manual intervention. Safety sensors with a high IP protection class are required to safeguard the points of operation.

Solution:

The MLC 500-IP safety light curtains safeguard points of operation in hygiene-sensitive areas and have the highest protection class IP 69K. For this purpose, the light curtains are mounted in a transparent and encapsulated tube. Different resolutions and protective field lengths offer optimal adaptation to the application.

> Learn more about safety light curtains

Special challenges in beverage filling

Beverage filling places the highest demands on the sensor technology used. A wide variety of container types must be reliably detected and processed: Soft packaging made of paper-film composites, semi-transparent and colored PET bottles, some of which are manufactured directly upstream of the filling line, as well as reusable bottles made of transparent or colored glass, barrels, and canisters. Reusable glass bottles and barrels, in particular, undergo additional cleaning processes to remove labels and residues before they are reused. 

After cleaning, further process steps follow, such as sorting by size and format, as well as a visual inspection of the containers. 

High conveyor speeds, vibrations, and fluctuating temperatures during production and cleaning must not affect detection reliability. At the same time, modern production concepts require rapid recipe and format changes. For this reason, sensor variants with IO-Link are increasingly being used, as they enable flexible parameterization, simple diagnostics, and quick changeovers. 

Applications involving frequent cleaning processes and fluctuating temperatures require high resistance to cleaning agents and a robust, hygienic design. These sensor solutions meet the above requirements and are ideally suited for applications where both reliable detection and high durability are essential. 

Detecting aqueous liquids in a wide variety of containers requires reliable detection even under demanding production and cleaning conditions. Special throughbeam photoelectric sensors enable reliable detection of aqueous liquids for this purpose. The compact stainless steel sensors meet the high protection class IP69K and have ECOLAB certification, enabling them to withstand even demanding cleaning and production conditions over the long term.

Jetzt Kontakt aufnehmen

Do you have questions about your beverage filling application?

Our team of experts will help you select the right sensor solution for your needs.


Frequently asked questions about beverage filling

Once the container (bottle) is detected, a lance often extends into the container opening and begins filling it with the measured quantity – in a continuous process. A final “squirt” is often used to create foam, which forces any remaining air out of the container and, together with the immediate sealing that follows, ensures a long shelf life.  

The challenges include, first, the high speed at which high-performance filling lines operate, which requires very high sensor precision. At such speeds, vibrations are inevitable. Nevertheless, switching points, positions, etc. must remain stable. To minimize noise, care is taken to maintain set distances between objects, especially when handling glass bottles. The next challenge pertains specifically to bottles: materials ranging from tinted to fully transparent glass, as well as PET, must be reliably detected at all times. Specially optimized sensors are required for transparent objects to ensure reliable, safe operation.

Unlike opaque objects, transparent materials often do not completely block the light beam but merely weaken the reception signal. The optical sensor must therefore reliably detect even the slightest signal changes while ensuring reliable detection throughout the process. To this end, specially optimized sensors are adapted both in terms of their design and parameter settings and are clearly identified by corresponding product features.

Noise levels play an important role in both single- and multi-track bottle transport through all process steps—from cleaning, inspection, filling, and capping, through labeling, to grouping and package formation for carton or keg filling. The continuous contact between bottles within the system causes friction and impacts between the containers, which can lead to high noise levels and, consequently, a strain on employees.

To reduce this noise, the conveyor system – to the extent permitted by the process, particularly during single-track transport – deliberately maintains small gaps between the bottles. Even under these conditions, the sensors used must be able to reliably and consistently detect even the smallest gaps as well as completely transparent containers.

After filling, the bottles are transported via a wide conveyor belt for grouping and further processing. In this process, numerous bottles move side by side along a shared conveyor line and are continuously fed to the next process station. This dynamic configuration allows for flexible adaptation to varying quantities and process requirements.