Load receptacle end position detection
Requirement:
For work with forklift trucks or vehicles with movable load receptacles, the end position of the fork or telescope, for example, must be detected in order to stop a lifting movement and enable a driving movement.
Solution:
The IS D series’ inductive sensors reliably detect the end position of the metal lifting arm. Depending on the required switching distance and assembly, quasi-embedded and non-embedded variants are available – e.g. the embedded IS D12MM/4NO-4E0 achieves a switching distance of up to 4 mm.