OCI_EDI_1400_400

トレードフェア・イベント

私たち「The Sensor People」は、市場の特定の場所にいたいと思っています。業界の中心、かつターゲットグループの近くです。だからこそ、トレードショーやイベントは見逃すことができません。私たちのブースでスタッフの話を聞き、どのような製品があるかをご覧ください。テクノロジーの推進者として、業界のディスカッションに参加するとともに、講演やゲストスピーカーをお招きすることでも、市場の未来に貢献します。

EDI connection

An EDI connection (electronic data interchange) can be used to exchange business documents via electronic transfer. Together with our partner retarus, we enable a direct connection between your ERP system and ours – for a seamless digital procurement process.

Your advantages

Increased efficiency

Automated data transmission reduces manual processes. This enables more efficient handling of orders, invoices and other business processes.

  • Faster turnaround: Orders, deliveries and invoices are transmitted in real time. Your advantage: Faster order processing and smoother operations
  • Cost savings: Process automation reduces errors. So our customers can save costs and increase their profitability.

Improved data quality

The direct transfer of data from system to system significantly improves data quality compared to previous manual processes. This in turn leads to an improved basis for decision-making. As the data is transferred directly from system to system, an EDI connection minimizes human error and thus reduces complaints and post-processing efforts.

Better collaboration

An EDI connection enables seamless communication between customers and suppliers. This enables better collaboration and a more effective supply chain.

Implementation 

1. Requirement analysis and definition of goals

  • Determine the current order volume
  • Selection of message types by the customer and Leuze (e.g. ORDER, ORDRSP, etc.)

2. Technical preparation 

  • Planning the technical implementation = customer and Leuze/ retarus

3. Data standardization and mapping

  • Definition of data formats and standards (e.g. EDIFACT, X12)

4. Testing phase

  • Joint execution of tests to ensure smooth functioning 


Get started


OCI connection

Another smart interface is OCI (Open Catalog Interface), which can be used to exchange catalog records. Our OCI connection enables your SAP system to connect directly to our Leuze Shopware shop for a seamless, digital procurement process.

Your advantages

  • Direct integration into your SAP system landscape
  • Real-time data access to up-to-date product information and prices
  • User-friendly punchout catalog via our Shopware store
  • Automated transfer of the shopping cart to your SAP order
  • Reduction of error sources through standardized processes
  • Increased efficiency in purchasing and procurement

Ordering process with OCI

1. Punchout from SAP

Your purchaser opens the Leuze catalog directly from the SAP system via the OCI link.

2. Navigation in the Leuze shop

The user is automatically redirected to our Shopware shop – including their user ID and SAP context.

3. Filling the cart

The products can be conveniently searched, filtered and added to the shopping cart – including variants and accessories.

4. Transfer back to SAP

With one click, the shopping cart is transferred back to SAP and saved as a draft order.

5. SAP-internal ordering process

You check, approve and send your order as usual via SAP. All data is already stored.


Technical requirements

  • SAP ECC or SAP S/4HANA with activated OCI interface
  • SAP Ariba: We support comparable catalog connections, based on cXML if required
  • Approval of our store URL as a trusted source
  • One-time configuration of OCI parameters by your IT department or with our support team

Our service for you

  • Setup support and test environment
  • Integration documentation and OCI parameters
  • Personal advice from our e-commerce team
  • Secure data transmission and GDPR compliance

Get started


Get started

Would you like to take your SAP procurement to the next level with Leuze?

Contact us for a no-obligation consultation or book a demo appointment.