位置決めスイッチ
S300のセーフティポジションスイッチは、エンドポジションに到達したことを監視します。機械の位置監視やヒンジスイッチの代替品として使用されています。保護等級IP67に準拠した金属製筐体のポジションスイッチで、さまざまな接点セットを用意しています。プランジャー付き、アクチュエータ付きのバリエーションがあり、設置状況に応じた最適な対応が可能です。
Overview
Advantages for you
Highlights
Technical features and downloads
Article list
Advantages for you
- Can be mounted in various installation situations: With up to 4 actuator approach directions and 3 cable entries, the devices can be easily mounted in a wide variety of installation situations
- Simple integration in safety circuit: All devices can easily be integrated in a safety circuit by means of positive opening contacts
- Optimum adaptation: through adjustable actuator angle in 10 degree increments
- Easy adjustment of the switching point: using a standard screwdriver
Highlights
Different actuators allow easy adaptation to the respective installation situation. Furthermore, the approach direction and angle of the actuator can be adjusted at the switch.
Technical properties
| S300 | |
| Type 1 interlock device without guard interlocking in acc. with EN ISO 14119 | |
| Technopolymer and metal housing, degree of protection IP 67 | |
| Actuation by unencoded cam in accordance with EN ISO 141169 | |
| Positive-opening contacts for integration in a safety circuit | |
| Universal use thanks to individually set actuator approach directions and actuator angles in 10 degree increments | |
| Switching direction selectable | |
| Variants with plunger actuator and various roll actuators | |
| Extremely durable and robust |
製品リスト
Product selector
フィルタ
–
結果リスト:11製品が見つかりました
次により並べ替え: