Sensori ottici
Robust and hygienic: On the safe side with stainless steel sensors
33C/ 35C Series
To ensure stable and economical production and packaging processes, the sensors used in the system must function reliably and be available in the long term. In hygiene-sensitive or wet environments, as well as in a harsh production environment, sensors in stainless steel housings are the perfect choice.
Discover our sensor portfolio of the 33C series in hygienic design and the 35C series in robust wash-down design.
Advantages for you
- Wide range of possible uses thanks to an extensive portfolio with many special solutions for packaging processes, e.g. for film irradiation, clear glass detection or multi-track conveyor systems
- Housing materials are approved for direct contact with food (FDA-compliant)
- Easy commissioning and alignment thanks to Power PinPoint® LED
More information on the 33C/35C series
Presence monitoring in intralogistics and packaging processes as well as in the automotive industry
5B series
When carrying out presence checks in automated processes, the sensor system should reliably detect different objects. The handling of the sensor, including mounting, alignment and adjustment, should also be quick and easy, especially since a large number of sensors often have to be installed.
We have developed an optimized sensor generation precisely for these requirements:
The 5B series. Convincingly economical. Perfect handling.
Advantages for you
- Very compact housing (dimensions W x H x L: 11mm x 32.4mm x 20mm)
- 360° visible display LEDs for easy installation and status display as well as fast alignment through homogeneous and highly visible light spot
- Reliable detection of reflective, shrink-wrapped, and shiny objects
- Tamper-proof light/dark switching via the polarity reversal of the (cable) wiring
Stainless steel series in a miniature housing for detection tasks in hygiene-sensitive production and packaging processes
53C/ 55C series
When processing, filling or packaging food or pharmaceutical products, very strict requirements apply with regard to the hygiene and cleaning of the systems.
Our stainless steel sensor platform with the 53C series and the 55C series was specially developed for applications with increased hygiene requirements. All housing materials are FDA-compliant and approved for direct contact with food. This ensures additional safety in food processing and packaging.
Advantages for you
- Two housing designs for use in wet areas (wash-down) and hygienic areas (hygienic design)
- High-quality V4A (AISI 316L) stainless steel housing with smooth surface and glass-free optics cover made of PMMA+ with special scratch-resistant coating to prevent bacterial carryover
- Thermal and chemical resistance (tested and certified according to ECOLAB, CleanProof+, JohnsonDiversey)
- Simple configuration and condition monitoring through IO-Link interface, as well as variants with electronic scanning range adjustment and measured value output via IO-Link
More information on the 53C/55C series
Perfect performance at the best price
36 series
Reliable object detection remains the key to a high level of automation and smooth processes in plant engineering.Particularly in intralogistics, packaging technology and the automotive industry, the objects to be detected place the highest demands on sensor technology.
The sensors in our 36 series deliver perfect performance at the best price. Different operating principles combined with superior signal processing lead to outstanding reliability in detecting objects – even in demanding applications. The high performance reserve allows the detection of objects at long distances or the compensation of sources of interference or contamination at shorter distances.
Advantages for you:
- Large performance reserve and a reliable detection rate even in critical applications through very high ranges
- Excellent price-performance ratio
- Easy integration through high connection diversity (cable, M12 connector or cable with M12 plug)
Lista articoli
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,02 ... 6 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, NPN
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,03 ... 4,5 m
- Uscita di commutazione: Transistor, NPN
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,06 ... 5 m
- Uscita di commutazione: Transistor, NPN
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,06 ... 5 m
- Uscita di commutazione: Transistor, NPN
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,06 ... 5 m
- Uscita di commutazione: Transistor, PNP
- Serie: 5B
- Principio di funzionamento: Principio di riflessione
- Portata di esercizio, max.: 0,06 ... 5 m
- Uscita di commutazione: Transistor, PNP